Hilti
Hilti India
+91 11 4270 1111
 


See all of Product Spotlight

The magic chalkline


A tool that lets one person complete everyday leveling, aligning and setting out tasks quickly and efficiently. Traditional methods occupy at least two people and take a great deal of time - your time!


Save time and money

It's time for an up-to-date solution from Hilti.It's time for a tool that lets one person complete everyday leveling, aligning and setting out tasks quickly and efficiently. Leveling, aligning and marking out on the jobsite occupies at least two people when traditional methods are used. It all takes a great deal of time - your time!

Magically simple


It's magically simple because the Hilti PR 16 projects a line horizontally, vertically or on an incline at a distance of up to 30 meters, leaving your hands free for other tasks. It's simply quicker and more practical because one person can now complete leveling, aligning and setting out tasks in a fraction of the time taken using traditional methods.

Safe and economical in use


The PR 16 is relatively light in weight, extremely robust and operates across a -20 °C to +50 °C temperature range. It compensates for minor deviations and vibration by itself by leveling automatically within seconds but should an impact or heavy vibration cause the tool to move significantly the laser stops rotating, preventing inaccurate work. Despite its high-intensity light output and good beam visibility, no special safety precautions are necessary when working with this class 2 laser tool.