Hilti
Hilti India
+91 11 4270 1111
 


See all of Product Spotlight

Maximum power, minimum vibration


The TE 905-AVR, Hilti's post powerful breaker, now achieves even higher performance with yet greater operating comfort. A major contribution to the resounding success of this top performer is made by the new, genuinely innovative polygon chisels.


It's power and smoothness are already legendary. All of its might is transmitted to the tip of the chisel, while vibration at the grip remains exceptionally low.

Effective absorption system

Thanks to its innovative AVR active vibration reduction system, vibration is cut by a full 50%, making this breaker much easier on the hands and arms. Lower vibration makes the TE 905-AVR less tiring to work with, so daily output also rises accordingly. Greater reliability and extended service life are further benefits of this tool's much lower level of vibration.

Sensational self-sharpening polygon chisels


The sensational new TE-SP chisels with polygon design set entirely new standards in terms of performance, lasting sharpness, working comfort and service life. Their self-sharpening profile makes costly resharpening, reforging and rehardening unnecessary. The frequently experienced, time-wasting problem of chisels sticking in the concrete also becomes a thing of the past. Achieving constantly high performance over their entire life, with a better breaking effect, the new polygon chisels increase productivity by up to 30%! With its 1600 watt motor and weight of 11.3 kg, this powerful machine has been designed specially for the prolonged, intensive heavy demolition work required in the field of renovation, where it provides high performance with greatest possible comfort and safety - characteristics that make the Hilti TE 905-AVR a truly outstanding tool.

 

Related links